Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

89601X VXA Signal Analyzer Measurement Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

Descrição

The VXA vector signal analyzer measurement application helps you verify product designs and ensure product quality through a deep, flexible set of tools that put comprehensive vector signal analysis in the test rack. Operating within a Keysight X-Series signal analyzer, VXA even lets you tweak and tune its standard measurements or create new ones.

Prove the design before release
For design verification engineers

  • Choose from more than 30 demodulators including: 2-16 FSK, PSK, and 16-1024QAM
  • Use advanced power measurements: ACP, channel and burst power, OBW, CCDF
  • Take advantage of time-gating, coupled markers, multiple displays
  • Easily build tests to quickly verify performance to specifications
  • Modify and customize VXA’s standard measurements for unique tests
  • Automate all the tests with SCPI programmability

Prove the product in manufacturing
For manufacturing engineers

  • Take advantage of the industry-leading speed of the Keysight X-Series signal analyzers - up to 300% faster than other signal analyzers
  • Use familiar SCPI programming and LAN/LXI connectivity
  • Directly leverage R&D and design-verification results to identify the minimum set of production tests

Troubleshoot products, designs, and signals
For R&D engineers

  • Completely characterize signals with a wide range of measurements, demodulation types, and filters
  • Perform qualitative and quantitative signal analysis through flexible displays and markers
  • Access Vector Signal Analysis capabilities through familiar X-Series front-panel operation

Advanced Measurement Options
Option 205:  Basic VSA-Lite (required)
The foundation of all other measurement options in the VXA measurement application. 

Option 333:  X-Series analyzer connectivity (required)
Provides the internal software connection between the VXA software measurement application and the X-Series signal analyzers. Available with transportable license.

Option AYA: Vector modulation analysis
Test and characterize most single carrier, single modulation signals. Available with transportable license.

Option B7R: WLAN modulation analysis (Available only on MXA/EXA/PXA)
Analyze 802.11a, b, g, j (WLAN) signals. Available with transportable license.

Related Product
89600 Series VSA software: This PC-based VSA software measures the RF and modulation quality of digitally modulated signals including WiMAX™, LTE, WLAN, UWB, RFID, and the popular cell standards. It is compatible with more than 30 Keysight measurement platforms. Learn more...

Compare 89601X to 89600 Series VSA

Compare 89601X options to 89600 Series VSA options

“WiMAX,” “Fixed WiMAX,” “Mobile WiMAX,” “WiMAX Forum,” the WiMAX Forum logo, “WiMAX Forum Certified,” and the WiMAX Forum Certified logo are trademarks of the WiMAX Forum. All other trademarks are the properties of their respective owners.