Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W2635A and W2636A DDR3 BGA Probe Adapter for Infiniium Oscilloscopes

Vendido por:

Configuração Típica  

Configuração Típica

W2635A BGA oscilloscope probe, DDR3 x8

  • W2635A-010 BGA oscilloscope probes, DDR3 x8 10mm, qty 10

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

  • Provides signal access points for DDR3 DRAM x4, x8 and x16 packages using JEDEC-standard common BGA footprints to the oscilloscope
  • 10mm and 11mm BGA probe adapter widths for different spacing requirement between the DRAM placements on the PCB or DIMM
  • Buried resistors provide signal isolation and minimize capacitive loading
  • Probing compatibility with InfiniiMax probe, which includes E2677A, N5381A, N5425A and N5426A differential solder-in probe heads
  • BGA probe sockets for easy probe attachment. Information on sockets is available at the following HSIO Technologies website 
  • For LPDDR2/3/4 BGA interposer information, visit Keysight Digital BGA Interposer catalog

Descrição

The Keysight Technologies W2635A and W2636A DDR3 BGA probe adapters provide signal access to the clock, strobe, data, address and command signals to the DDR3 BGA package for making electrical and timing measurements with an Infiniium oscilloscope. With the DDR3 JEDEC specification (JESD79-3A) defined at the DRAM ballout, the BGA probe adapter provides direct signal access to BGA package for true compliance testing.

The W2635A and W2636A DDR3 BGA probe adapters are soldered in between the DRAM and PC board or DIMM raw card where the DRAM would normally be soldered. They are designed with the PCB or DIMM foot print on the bottom side and the DRAM footprint on the top side. The signals from the memory controller chip and DRAM are then passed directly to the top side of the BGA probe adapter where they can be accessed with the oscilloscope probes.

Tecnologias e Mercados Relacionados