Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N7621A-204 Noise Power Ratio (NPR), Fixed Perpetual License

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

Signal Creation

  • Create a NPR with a user defined notch width with excellent feed through suppression
  • Supports over 100,000 tones with dynamic range of > 60 dBc and +/- 0.5 dB flatness
  • The synthetic noise parameters and signal statistics are well defined and accurately reproducible 
  • Up to 1 GHz of bandwidth with the PSG and the N6030A, N8241A, or M9330A

Use Case

  • Easily define noise bandwidth and phase distribution with confidence and repeatability
  • Can easily load multiple waveforms for an expansive test suite
  • Accurate and repeatable characterization of a DUT in a predictable and relatively short time period
  • Automated programming environment allows software to be quickly implemented in new or existing test systems

Licensing

  • Fixed, perpetual license
  • Also available as a transportable license (Option FTP) or fixed, 1 month license (Option FFP)
  • License individual waveforms for your ESG or MXG signal generator using 5-pack or 50-pack

Descrição

Option 204 NPR application is designed for a large number of tones to simulate Gaussian Noise with a notch in it. The individual tone properties are not directly accessible by the user. The NPR application provides methods to define the noise signal including the noise bandwidth (number of tones and the tone spacing), the phase type (random, parabolic, and constant) and the notch width and offset from the noise center. The NPR interface also allows the user to specify the IMD correction level desired within the notch (in-band corrections).

This option can be added as a product upgrade.