Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

W2641A DisplayPort Test Point Access Adapter for Infiniium Series oscilloscopes and compliance test

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

  • Full DisplayPort Signal access for compliance testing and characterization.
  • Easy signal access to DisplayPort interface
  • Device clearance for performance oriented measurements.
  • Calibration structures for de-embedding fixture

Descrição

The W2641A DisplayPort Test Point Access Adapter breaks out the DisplayPort signals of interest for Compliance testing. These signals include the 4 high speed differential lanes that carry the main video content, the Auxiliary channel that carries bidirectional control information, and the Hot Plug Detect and Power lines necessary for standard DisplayPort connection. The fixture is used for both DisplayPort sink and source testing where the Device under test connector is a DisplayPort receptacle. The W2641A is used with the U7232A DisplayPort compliance test software which supports 1, 2 or 4 lane connection models. De-embed structures provided for removing fixture effects which is important for Motherboard and connector transmission analysis.