Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Z2090B Single or Multi-channel Coherent Signal Simulator

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Descrição

The Z2090B-3xx can generate single or multiple coherent outputs to 44GHz with precise phase and amplitude offsets. It is available as a component bundle or as an integrated system.

Key Specifications

For multiple channel coherent systems

  • < 1.5 degrees phase tracking @ 18 GHz
  • 250 kHz to 44 GHz multiple options
  • 15 bit fidelity @ 1 GHz bandwidth
  • Multiple software applications supported

Wide Bandwidth

  • 1GHz for RF signals > 3.2 GHz
  • 260MH for RF signals < 3.2 GHz
  • 500 MHz IF bandwidth (N6030A)
  • 1 GHz I/Q bandwidth (N6030A)

Phase Coherent Tracking

Typical phase tracking at 1 GHz between outputs is < 1.5 degrees. Data measured from 14 degrees C to 27 degrees C temperature range.

Fast Switching Speed

The system can switch frequency in less than 1ns for signals within the 1 GHz frequency bandwidth.

Wide dynamic Range

  • Broadband noise floor < 135 dBm
  • Phase noise: < -109 dBc/Hz at 10 kHz offset, CW
  • Wide spurious-free dynamic range

System Software

  • Matlab® command-line interface
  • LabVIEW® IVI-C style driver
  • Waveform Generation Tool
  • Signal Studio for pulse building compatibility
  • I/Q correction software (future capability)