Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Z2090B Component / Subsystem Automated Test Platform

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Descrição

The Z2090B is an automated test platform with options to increase the capability of this standard design. The platform contains not just the specific hardware required but also the software, training, consulting, support and services needed to ensure a complete solution.

The Z2090B comprises

  • EW System Integration and Test Services
  • Keysight instruments; hardware specifically designed for the Avionics and Radar test environment.
  • A Precision System Interface, available only with the Z2090B to provide high reliability RF switching, wide band isolation, ‘hot’ S22 measurements and single connection for multiple measurements.
  • System Software to provide a User Interface and various operator security levels, support any customer defined test executive and SCPI pass-through thereby allowing the customer to focus on test plan development.
  • Measurement Libraries to control the Precision System Interface, provide automatic calibration offsets and automatic correction of path effects.
  • System self test to provide first level diagnostics.