Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Configure

N5435A-001 EZJIT Plus, floating license
N5435A-002 EZJIT, floating license
N5435A-004 InfiniiScan, floating license
N5435A-006 I2C/SPI Protocol Decode with Triggering, floating license
N5435A-007 MyInfiniium, floating license
N5435A-008 Ethernet Compliance, floating license
N5435A-017 USB Compliance, floating license
N5435A-018 XAUI Electrical Validation, floating license
N5435A-021 DDR1 Compliance, floating license
N5435A-023 Automated Test Application, 10GBASE-T, floating license
N5435A-025 Infiniium Signal Equalization, floating license
N5435A-026 InfniiSim Basic, floating license
N5435A-027 InfiniiSim Advanced, floating license
N5435A-028 SATA 6Gb/s Compliance, floating license
N5435A-029 Intel® QuickPath Interconnect Electrical Performance and Validation Software, floating license
N5435A-030 USB 3.1: 5 Gbps only Transmitter Compliance Software, server license
N5435A-031 RS-232/UART Decode Application for Infiniium, floating license
N5435A-032 PCI-Express Protocol, floating license
N5435A-034 USB Protocol, floating license
N5435A-035 SATA/SAS Protocol, floating license
N5435A-036 MIPI D-PHY Protocol, floating license
N5435A-037 DDR2 and LPDDR2 Compliance, floating license
N5435A-038 JTAG Protocol Decode, floating license
N5435A-039 SAS-2 Compliance, floating license
N5435A-044 PrecisionProbe - Software Only, floating license
N5435A-045 Ethernet 64/66 Protocol and Decode Application, floating license
N5435A-046 PCIExpress gen3 128/130 Protocol and Decode Application, floating license
N5435A-047 DigRF v4 Protocol Decode for Infiniium Scopes, floating license
N5435A-048 UniPro protocol decode for Infiniium scopes, server license
N5435A-049 LLI Protocol Decode for Infiniium Scopes, server license
N5435A-052 SD UHS-II card compliance, floating license
N5435A-053 DDR3 and LPDDR3 Compliance, floating license
N5435A-054 SVID Trigger and Decode, floating license
N5435A-056 DDR4 compliance, server license
N5435A-058 User Defined Application for Infiniium and InfiniiVision oscilloscopes, floating license
N5435A-059 Ethernet KR compliance server license
N5435A-060 Energy Efficient Ethernet Electrical Performance Validation and Conformance application, server license
N5435A-061 Compliance test server license eMMC
N5435A-062 BroadR-Reach compliance application for Infiniium scopes, server license
N5435A-063 Universal Flash Storage (UFS) protocol decode, server license
N5435A-064 USB 3.0 SuperSpeed Inter-Chip (SSIC) protocol decode, server license
N5435A-065 MIPI CSI-3 (M-PHY) protocol decode - server license
N5435A-067 EZJIT Complete advanced jitter and vertical noise separation and analysis software for Infiniium oscilloscopes, server license
N5435A-068 MOST compliance Application for Infiniium scopes, server license
N5435A-071 USB 3.0 Protocol decode and triggering, server license
N5435A-072 MIPI RFFE Protocol decode, server license
N5435A-073 SAS-3 Compliance Test Application, server license
N5435A-074 SFP+Compliance application, server license
N5435A-076 Infiniium Offline scope analysis software, server license
N5435A-077 Pulse Amplitude Modulation Tool, server license
N5435A-078 MHL 3.0 compliance test software, server license
N5435A-079 100GBASE-KR4 compliance application, server license
N5435A-080 100GBASE-CR4 compliance application, server license
N5435A-081 40GBASE-CR4 and 100GBASE-CR10 compliance application, server license
N5435A-083 Electrical Performance Validation compliance application eDP 1.4, server license
N5435A-084 Crosstalk analysis application, server license
N5435A-087 DDR4 and LPDDR4 compliance application, server license
N5435A-088 10/100 Ethernet Protocol Triggering and Decode, server license
N5435A-089 MIPI C-PHY Compliance, server license
N5435A-091 eSPI and Quad eSPI Protocol Decode and Trigger, server license
N5435A-092 USB 3.1: 5 and 10 Gbps Protocol Triggering/Decode, server license
N5435A-094 IEEE 802.3bs Draft PAM-4 Measurements, server license
N5435A-095 OIF-CEI 56G Draft PAM-4 Measurements, server license
N5435A-096 USB-PD Protocol Triggering and Decode, server license
N5435A-097 NBASE-T 5G Compliance Software, server license
N5435A-098 NBASE-T 2.5G Compliance Software, server license
N5435A-099 MGBASE-T 5G Compliance Software, server license
N5435A-100 MGBASE-T 2.5G Compliance Software, server license
N5435A-101 Hybrid Memory Cube Compliance Test, server license
N5435A-102 CAUI-4 Ethernet Compliance Application, server license
N5435A-103 CAN, LIN, FlexRay and CAN-FD Protocol Triggering and Decode, server license
N5435A-105 I2S Protocol Triggering and Decode, server license
N5435A-106 ARINC 429 and MIL-STD 1553 Protocol Triggering and Decode for Infiniium Series Oscilloscopes, server license
N5435A-107 I3C Protocol Triggering and Decode Software, server license
N5435A-108 LP/DDR4 Compliance Software Data Analytics Web Service, server license
N5435A-111 Serial Attached SCSI-4 (SAS-4) compliance test software, server license
N5435A-112 PCIe 4.0 (2.5G, 5G, 8G, 16G) Compliance Application, server license
N5435A-113 PCIe 3.x (2.5G, 5G, 8G) Compliance Application, server license
N5435A-114 SPMI protocol triggering and decode, server license
N5435A-115 MIPI D-PHY 2.0 Compliance software, server license
N5435A-116 MIPI M-PHY 4.1 Compliance Test Software, server license
N5435A-118 USB 3.1: 5 Gbps and 10 Gbps Transmitter Compliance, server license
N5435A-119 DisplayPort Electrical Performance Validation and Compliance, server license
N5435A-120 Thunderbolt 3 Transmitter Compliance, server license
N5435A-122 BroadR-Reach Protocol Triggering and Decode, server license
N5435A-123 Power Integrity Analysis, server license
N5435A-124 Compliance Application Switch Matrix, server license
N5435A-125 MIPI C-PHY Protocol Decode, server license
N5435A-126 SpaceWire Protocol Triggering and Decode, server license
N5435A-127 Manchester Protocol Trigger and Decode, server license
N5435A-128 1000BaseT1 Transmitter Compliance Application, server license
N5435A-129 100GBASE-KR/CR 64b/66b and Link Training Decoder, server license
N5435A-130 IEEE802.3bs/cd Compliance Application, server license
N5435A-131 OIF-CEI 4.0 Compliance Application, server license
N5435A-132 ONFI Compliance Test, server license
N5435A-134 PCI Express 4.0 Protocol Decode for 16G, 8G, 5G, and 2.5G, server license
N5435A-136 DDR2 and LPDDR2 Debug Tool, server license
N5435A-137 DDR3 and LPDDR3 Debug Tool, server license
N5435A-138 DDR4 Debug Tool, server license
N5435A-139 GDDR5 compliance test application license, server license
N5435A-141 HDMI FRL and TMDS transmitter electrical compliance and validation software, server license
N5435A-142 HDMI TMDS transmitter electrical compliance and validation software, server license
N5435A-143 HDMI 1.4 TMDS transmitter electrical compliance and validation software, server license
N5435A-144 HDMI 1.4 TMDS transmitter electrical compliance and validation software, server license
E2681A
Opção de software de análise de jitter EZJIT 

Opção de software de análise de jitter EZJIT

E2681A
Software de análise de jitter completamente integrado à aplicação Infiniium, com um guia de configuração de jitter de fácil uso.
E2688A
Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes 

Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes

E2688A
This software provides an effective way to validate signal integrity for designs using high-speed serial interfaces with embedded clocks, 8b/10b encoding and mask unfolding.
N5391A
I²C and SPI Protocol Triggering and Decode for 90000 Series 

I²C and SPI Protocol Triggering and Decode for 90000 Series

N5391A
The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.
N5400A
EZJIT Plus Jitter Analysis Software Option 

EZJIT Plus Jitter Analysis Software Option

N5400A
EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)
N5413B
DDR2 and LPDDR2 Compliance Test Application 

DDR2 and LPDDR2 Compliance Test Application

N5413B
DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes
N5413C
DDR2 and LPDDR2 Compliance Test Application for Infiniium Series Oscilloscopes 

DDR2 and LPDDR2 Compliance Test Application for Infiniium Series Oscilloscopes

N5413C
  • Compliance testing of clock jitter, electrical and timing measurements (by JEDEC specifications)
  • Comprehensive analysis that automates the complex measurements
  • Unique Read and Write separation techniques with InfiniiScan Zone Qualify trigger
     
N5416A
USB 2.0 Compliance Test Software 

USB 2.0 Compliance Test Software

N5416A
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.
N5430A
Infiniium User Defined Function Application for Infiniium Series 

Infiniium User Defined Function Application for Infiniium Series

N5430A
N5430A Infiniium User Defined Function Application for Infiniium 90000, 80000 and 8000 Series
N5431A
XAUI Electrical Validation with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support 

XAUI Electrical Validation with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support

N5431A
The industry’s first wizard based automated test framework for XAUI and XAUI-based standards

Contate a Keysight para saber os preços dos opcionais.

Soluções e Produtos Relacionados

  • DSO81304B_oscilloscope DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsoleto] 

    DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsoleto]

    The Infiniium 81304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81204B oscilloscope DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsoleto] 

    DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsoleto]

    The Infiniium 81204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81004B high performance scope DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsoleto] 

    DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsoleto]

    The Infiniium 81004B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80804B series oscilloscope DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsoleto] 

    DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsoleto]

    The Infiniium 80804B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80604B oscilloscope DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsoleto] 

    DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsoleto]

    The Infiniium 80604B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80000B series oscilloscope DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsoleto] 

    DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsoleto]

    The Infiniium 80404B and InfiniiMax probing system with the industry's lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80000B series oscilloscope DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsoleto] 

    DSO80304B Infiniium High Performance Oscilloscope: 3 GHz [Obsoleto]

    The Infiniium 80304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80204B series oscilloscope DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsoleto] 

    DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsoleto]

    The Infiniium 80204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.