Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Z5623AK03 Distribution Amplifier, 250 MHz to 4 GHz

Status do Produto: Descontinuado | Com Suporte
Este produto não se encontra disponível

Principais recursos e especificações

Features

  • Enables up to eight ESG signal generators to operate in a phase locked and coherent mode at a common frequency
  • Two modes of operation: Distribution Mode and Calibration Mode

Configuration in Distribution Mode

  • Frequency range: 250 MHz to 4.0 GHz
  • Connections: 1 RF input (50 ohm, SMA-f, rear panel) and 8 RF outputs (50 ohm, SMA-f, rear panel)

Configuration in Calibration Mode

  • Frequency range: 250 MHz to 4.0 GHz
  • Connections: 8 RF inputs (50 ohm, SMA-f, rear panel) and 8 RF outputs (50 ohm, SMA-f, rear panel)

Descrição

The Z5623AK03 distribution amplifier enables up to eight Keysight ESG signal generators to operate in a phase locked and coherent mode at a common frequency. It operates in one frequency band from 250 MHz up to 4 GHz. The upper frequency limit is determined by the frequency range option selected on the ESG signal generator (1, 2, 3, or 4 GHz).

The distribution amplifier takes an oscillator signal from one “master” signal source, amplifies it and distributes it to multiple other “slave” signal sources. The distribution amplifier has two modes of operation: Distribution Mode and Calibration Mode. The mode of operation is manually selected with a switch on the front panel.

In Distribution Mode, there is 1 RF input, 8 RF outputs. In Calibration Mode, there are 8 RF inputs and 8 RF outputs. Each RF input connects directly to it's own corresponding RF output.

Tecnologias e Mercados Relacionados