Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     

Soluções e Produtos Relacionados

  • 54641A Product Photograph 54641A Portable DSO [Obsoleto] 

    54641A Portable DSO [Obsoleto]

    350 MHz dual channel oscilloscope with 8 Megs of MegaZoom deep memory standard and a rich serial and pulse triggering feature set.

  • 54642D Product Photograph 54642D Portable MSO [Obsoleto] 

    54642D Portable MSO [Obsoleto]

    500 MHz, 2 + 16 channel MSO. The portable MSO for embedded applications with logic edge speeds approaching 2 ns with 8 Megs MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54833D Product Photo 54833D Infiniium MSO [Obsoleto] 

    54833D Infiniium MSO [Obsoleto]

    1 GHz, 2+16 channel MSO with up to 128 Mpts of MegaZoom deep memory. The MSO is perfect for increasingly complex digital designs.