Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Esse produto foi substituído por um novo:

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     
Contate - nos

Soluções e Produtos Relacionados

  • Agilent 54622D Product Photograph 54622D Portable MSO [Obsoleto] 

    54622D Portable MSO [Obsoleto]

    100 MHz, 2+16 channel MSO. The MSO for 8 and 16 bit microcontroller and CPLD applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • 54642D Product Photograph 54642D Portable MSO [Obsoleto] 

    54642D Portable MSO [Obsoleto]

    500 MHz, 2 + 16 channel MSO. The portable MSO for embedded applications with logic edge speeds approaching 2 ns with 8 Megs MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54624A Product Photograph 54624A Portable DSO [Obsoleto] 

    54624A Portable DSO [Obsoleto]

    100 MHz 4 channel deep memory oscilloscope. This is the only scope to provide four Megs of MegaZoom deep memory standard in its performance class.

  • 54641D Product Photograph 54641d Portable MSO [Descontinuado] 

    54641d Portable MSO [Descontinuado]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.