Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • 350-MHz Bandwidth Oscilloscope
  • 2 channels

Descrição

The Keysight 54641A two-channel Oscilloscope brings all the benefits of MegaZoom deep memory, high-definition display and flexible triggering to those value-minded designers with lower channel requirements. The 350 MHz 54641A gives you an affordable way to see long time periods while maintaining a high sample rate so you can see details in your designs.

Compare 54600 Series to NEW 6000 Series oscilloscopes

  • 350 MHz, 2 GSa/s
  • Patented high-definition display with superior horizontal resolution
  • 8 MB deep memory mapped to 32 levels of intensity, 25 million vectors/sec
  • Powerful, flexible triggering including I²C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT's
  • Quick Help in 11 languages