Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4438C-410 Signal Studio for WLAN 802.11a, Fixed Perpetual License

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Create 802.11g OFDM mandatory mode test signals
  • Quickly create 802.11a waveforms from the intuitive user interface
  • Configure fully coded 802.11a frames and 802.11a modulated data streams
  • Add a user file as the payload data type
  • Configure MAC header and enable MAC FCS
  • Apply raised cosine windowing
  • Activate scrambling, interleaving, and encoding
  • Plot I/Q signals, spectrum, and CCDF curve
  • Connect to the ESG with 10B/T LAN or GPIB
  • Remote control of basic ESG functions from the software

Descrição

Option 410 simplifies your role in creating 802.11a test signals for use with the E4438C ESG vector signal generator. Rather than spending valuable time creating your own 802.11a test signals, use the software to create fully coded, standards-based 802.11a frames and 802.11a modulated data streams. Signals can easily be configured in an intuitive graphical interface to perform various receiver tests at RF and baseband.

Download Signal Studio to a PC to evaluate the signal configuration and plotting capabilities of the software. A license key is required to load the signals created by the software into the ESG. The license key can be ordered through your sales engineer or the nearest sales office.