Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E1985A Fast Switching Mobile Test Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Wireless formats supported: GSM, IS-136 (800 MHz and 1900 MHz bands), AMPS, GPRS and W-CDMA
  • Switches between wireless formats in less than two seconds
  • Extremely fast transmitter and receiver measurements in all communications formats
  • Send programming commands to an idle format while testing an active format -- further test time reductions!

Descrição

The E1985A GSM_AMPS/136 GPRS W-CDMA mobile test application (fast switching) for the 8960 Series 10 test set significantly reduces test times to meet your customer demands for GSM, AMPS/136, GPRS and W-CDMA multi-format wireless appliances. These new multi-format appliances require test equipment that provides both technology flexibility and the ability to switch between those technologies very quickly to minimize setup and test times. With the E1985A you can minimize setup time when reconfiguring production lines by switching between test applications in less than two seconds.

The E1985A offers an extensive list of transmitter and receiver tests for several analog and digital mobile formats. The test applications support both full signaling (active mode), limited signaling (test mode) and CW modes. Find out more about the test capabilities for a specific wireless format by reading more about GSM (see the E1960A), AMPS/136 (see the E1961A), GPRS (see the E1964A) and W-CDMA (see the E1963A).

Get the proven benefits of the Keysight 8960 test set. Because these test solutions are based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, reliability, and worldwide service and support. The multi-format capabilities of the 8960 can reduce your costs by offering format-flexible manufacturing with a single test set. These features help you shorten test development time, increase throughput, and minimize support costs.