Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:


Contate um especialista

E1964A GPRS Mobile Test Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Cellular formats supported: General Packet Radio Service (GPRS)
  • Characterize mobile performance over a variety of multi-slot configurations
  • Graphical measurement results for key GPRS tests such at output RF spectrum and power versus time
  • Use Keysight´s unique Block Error Ratio (BLER) test when other test modes are unavailable
  • Statistical test results and measurement integrity reporting


The E1964A GPRS mobile test application for the 8960 Series 10 test set provides critical capabilities to verify the performance of your latest digital devices. This test application, designed for high-volume manufacturing and wireless device development, helps you achieve your time-to-market goals for GPRS wireless devices.

The GPRS solution uses test modes such as ETSI modes A and B to set up a GPRS data connection. Also included are non-signaling RF only test modes to further assist manufacturing test time reduction, and the unique Keysight BLER test mode which provides test capabilities when no other test mode is available. The mobile test application provides a base station emulator that enables the essential call-processing functions needed for testing transmitters and receivers. It also allows multi-slot configurations and all GPRS coding schemes for characterizing the performance of a GPRS wireless appliance over realistic operating conditions. The E1964A offers an extensive list of transmitter and receiver tests for the GPRS format.

Get the proven benefits of the Keysight 8960 test set. Because this GPRS test solution is based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, reliability, and worldwide service and support. The multi-format capabilities of the 8960 can reduce your costs by offering format-flexible manufacturing with a single test set. These features help you shorten test development time, increase throughput, and minimize support costs.