Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E1960A GSM Mobile Test Application

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Cellular Formats Supported: GSM 900 MHz (GSM, EGSM, PGSM), GSM 1800 MHz, GSM 1900 MHz
  • Extremely fast GSM transmitter and receiver measurements
  • High level programming decreases test times, shortens test development, and decreases support costs
  • Statistical test results and measurement integrity reporting

Descrição

The E1960A GSM mobile test application for the 8960 Series 10 test set provides critical capabilities to verify the performance of your GSM mobile devices. This test application, designed for high-volume manufacturing and wireless device development, helps you achieve your time-to-market goals for GSM wireless devices.

The E1960A offers an extensive list of transmitter and receiver tests for the GSM format. Additional tests provide extensive audio performance analysis. GSM test operating modes include full signaling (active mode), limited signaling (test mode) and CW mode. Graphical measurement displays for several key tests allow fast interpretation of results.

Get the proven benefits of the Keysight 8960 test set. Because this GSM test solution is based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, reliability, and worldwide service and support. The multi-format capabilities of the 8960 can reduce your costs by offering format-flexible manufacturing with a single test set. These proven features help you shorten test development time, increase throughput, and minimize support costs.