Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Z5623A Series Custom Multiport Test Sets

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Designed to work with the PNA Series of network analyzers
  • Graphical multiport application interface available with selected options

Descrição

The Keysight Z5623A series multiport test sets dramatically simplify the high-volume tuning and testing of a multiport device under test (DUT) with a PNA Series network analyzer.

The Z5623A series features a single connection to each port of the DUT and allows complete testing of all transmission paths and reflection characteristics. This can greatly reduce setup and testing time, in addition to reducing operator fatigue.

Choose from 4-, 6-, 8-, or 14-ports:

Please note, these test sets are not subject to a calibration test. The test set’s performance characteristics are parameters that the product is expected to meet before it leaves the factory. A functional test can verify proper performance of all microwave components within the test set.

For additional information on Keysight mutliport test sets, go to: www.keysight.com/find/multiport