Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E443xB Series Option UN5 cdmaOne Firmware Personality

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Generate multichannel cdmaOne signals with UN5. These cdmaOne signals can be used for base station and mobile tests at system or component level. Testing with Walsh-coded channels accurately simulates the actual signal power a component experiences. View the power statistics of the IS-95 waveforms produced by the E443xB ESG signal generators compared to additive Gaussian white noise (AWGN).

Option UN5 is a firmware personality built upon the internal dual arbitrary waveform generator (Option UND). The firmware can be activated or downloaded by purchasing a license key.

Features

  • Pre-configured channel setups - choose from five channel configurations including:
    - pilot channel
    - 9 channel forward (IS-97)
    - 32 channel forward
    - 64 channel forward
    - reverse channel
  • Use the pilot for performing mobile turn-on or waveform quality tests. The nine-channel arrangement is configured according to IS-97 specifications. The 32-channel configuration provides a realistically loaded base station for typical base station testing. Simulate a fully loaded base station by choosing the 64 forward-channel configuration. This Walsh-coded signal simulates a maximum capacity transmission for an IS-95 CDMA base station. Use the reverse channel selection to characterize CDMA mobile components.
  • 256 configurable channels - customize channel setup to realistically test components.
  • Define channel type, Walsh code, power, PN offset, and data for each specified channel. Channel power level can be set individually, adjusted to meet the IS-97 standard, or set to equal power.

Installation requirements