Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

1690AD PC-Hosted Logic Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Principais recursos e especificações

Logic Analyzer Configuration

  • 136-channel portable logic analyzer
  • Intuitive user interface and familiarity of Windows XP Pro
  • Comprehensive single-ended signal support, threshold adjustable from -6 V to 6 V (10 mV increments)

Timing Analysis (Asynchronous Sampling)

  • 800 MHz / 400 MHz (half/full-channel) conventional timing, 4 M / 2 M memory depth
  • 200 MHz transitional timing, 1 M memory depth

State Analysis (Synchronous Sampling)

  • 200 MHz state analysis, 1 M memory depth
  • Automated threshold/sample position setup for accurate measurements on high-speed buses
  • Simultaneous eye diagrams on all channels identify problem signals quickly

Configuration Considerations

Descrição

The award-winning 1680 Series standalone and 1690 Series PC-hosted logic analyzers simplify complex logic analysis measurements in a remarkably intuitive, easy-to-navigate Windows®-based environment. These affordable logic analyzers offer a variety of channel counts, memory depths, and form factors, giving you the flexibility to choose a model that matches your work style, application and budget.

Accurate & Reliable Measurements Begin at the Probe Tip!

Probes are ordered separately. Choose a probe that fits your application: Keysight's Recommended Probes