Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

Logic Analyzer Configuration

  • 68-channel portable logic analyzer
  • 800 MHz / 400 MHz (half/full-channel) conventional timing, 1 M / 512 K memory depth
  • 200 MHz transitional timing, 256 K memory depth
  • 200 MHz state analysis, 256 K memory depth

Configuration Considerations

Descrição

The award-winning 1680 Series standalone and 1690 Series PC-hosted logic analyzers simplify complex logic analysis measurements in a remarkably intuitive, easy-to-navigate Windows®-based environment. These affordable logic analyzers offer a variety of channel counts, memory depths, and form factors, giving you the flexibility to choose a model that matches your work style, application, and budget.

Accurate & Reliable Measurements Begin at the Probe Tip!

Probes are ordered separately. Choose a probe that fits your application: Keysight's Recommended Probes