Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4451AZ PDU for 1.1 and 1.3 m Racks, 100-120V

Status do Produto: Obsoleto
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

The Keysight E4451AZ power distribution unit (PDU) conveniently supplies 100-120 volt power to equipment in an E3660B 1.1 m rack or E7590A 1.3 m rack. A maximum of two PDUs can be installed on a single rack. The Keysight E7685AZ PDU installation kit is needed to add the first PDU to a rack. The installation kit can mount two PDUs, so only one kit is needed per rack. The PDU mounts vertically behind the rack's rear column and does not reduce vertical mounting space in the rack.

  • 100-120 Volt, single phase, 16 Amps max
  • Power cord: 2 m (78.7 in) long with 5-20P non-locking North American plug
  • 5 NEMA 5-15R Receptacles
  • 1 IEC-320 C13 Receptacle (for extractor fan or other use)
  • Circuit breakers are provided on both hot and neutral lines
  • Lighted master power switch (low voltage, controls power relay)
  • UL / CSA Standards approved