Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E1851A Test Set Verify Program

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Determines the test set model automatically.
  • Test a multitude of test sets.
  • Flexible band and channel selection.
  • Faster than manual testing.
  • Tests analog/digital, generator/analyzer.

Descrição

Test Set Verify was designed to test the functionality of several of the popular Keysight Technologies and Hewlett-Packard Communications Test Sets. Test sets covered are the 8920B, 8924C, 8922M/P, E8285A, and 8960 Series 10. All formats in each test set are tested - analog, GSM, AMPS/136 (TDMA), and CDMA in both the cellular and PCS bands.

Test Set Verify is easy to learn. It automatically finds out what is connected and whether the signal generator and spectrum analyzer are compatible. We supply a set of automatic procedures with predefined channels that are tested. With a simple built-in editor, you can easily test channels that match those you use in production testing.