Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

34171A Digital Multimeter Input Terminal Connector Block

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Descrição

The Keysight 34171A DMM input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals. For minimum thermal offset voltages, use unplated copper wire of the same gauge for all connections.

The Keysight 34171A is compatible with the Keysight 34401A DMM.

  • Wire Size: 18 gauge or smaller recommended
  • Wire Type: Unplated copper recommended
  • Maximum Voltage: 1000 V
  • Terminals: Low-thermal copper alloys
  • Termination: Five shrouded banana plugs
  • Safety: Meets or exceeds IEC 1010-2-031
  • Quantity: 2