Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

33305D Programmable Step Attenuator, DC to 18 GHz, 0 to 110 dB, 10 dB Steps

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Frequency range: dc to 18 GHz
  • Attenuation range: 0 to 110 dB, 10 dB steps
  • Maximum SWR (7 mm): 1.4 to 8 GHz, 1.5 to 12.4 GHz, 1.7 to 18 GHz
  • Repeatability life: 0.03 dB up to 12.4 GHz, 0.05 dB up to 18 GHz, 1 million cycles per section
  • Connector type: choice of Type-N, SMA, 7 mm

Descrição

Replacement Product: 8496H Programmable Attenuator, 18 GHz, 110dB, 10 dB steps*

*The suggested replacement is not the same in form, fit or function to the 33305D, but carries the same attenuation (dB) and frequency range.

The Keysight 33305D is a programmable step attenuator from 0 to 110 dB in 10 dB steps with 24 volt solenoids and no contacts over a frequency range of dc to 18 GHz.

The Keysight 33305D provides a fast and precise means for electrically controlling the level of signal attenuation in automatic test systems, recerivers, and other RF equipment.

  • Frequency range: dc to 18 GHz
  • Attenuation range: 0 to 110 dB, 10 dB steps
  • Maximum SWR (7 mm): 1.4 to 8 GHz, 1.5 to 12.4 GHz, 1.7 to 18 GHz
  • Repeatability life: 0.03 dB up to 12.4 GHz, 0.05 dB up to 18 GHz, 1 million cycles per section
  • Connector type: choice of Type-N, SMA, 7 mm