Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

33304D Programmable Step Attenuator, DC to 18 GHz, 0 to 11 dB, 1 dB Steps

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Frequency range: dc to 18 GHz
  • Attenuation range: 0 to 11 dB, 1 dB steps
  • Maximum SWR (7 mm): 1.4 to 8 GHz, 1.5 to 12.4 GHz, 1.7 to 18 GHz
  • Repeatability life: 0.03 dB up to 12.4 GHz, 0.05 dB up to 18 GHz, 1 million cycles per section
  • Connector type: choice of Type-N, SMA, 7 mm

Descrição

Replacement Product: 8494H Programmable Attenuator, 18 GHz, 11 dB, 1dB steps*

*The suggested replacement is not the same in form, fit or function to the 33304D, but carries the same attenuation (dB) and frequency range.

The Keysight 33304D is a programmable step attenuator from 0 to 11 dB in 1 dB steps with 24 volt solenoids and contacts over a frequency range of dc to 18 GHz.

The Keysight 33304D provides a fast and precise means for electrically controlling the level of signal attenuation in automatic test systems, receivers, and other RF equipment.

  • Frequency range: dc to 18 GHz
  • Attenuation range: 0 to 11 dB, 1 dB steps
  • Maximum SWR (7 mm): 1.4 to 8 GHz, 1.5 to 12.4 GHz, 1.7 to 18 GHz
  • Repeatability life: 0.03 dB up to 12.4 GHz, 0.05 dB up to 18 GHz, 1 million cycles per section
  • Connector type: choice of Type-N, SMA, 7 mm