Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

89610S VXI-based Baseband Vector Signal Analyzer

Status do Produto: Obsoleto
Este produto não se encontra disponível

Principais recursos e especificações

  • Modular, pre-configured hardware for VXI-based vector signal analysis
  • DC to 40 MHz baseband frequency coverage with up to 39 MHz of analysis bandwidth
  • Second channel for I&Q analysis with 78 MHz analysis bandwidth
  • -70 dBc dynamic range and <-152 dBm/Hz sensitivity
  • DSP-based spectrum, vector, demodulation, and RF-scope capabilities
  • Connects to your PC via IEEE 1394 "Firewire" interface

Descrição

Keysight’s 89600S Series vector signal analyzers are versatile VXI-based systems that are integrated at the factory before they are shipped to you. All of the 89600 VSA software signal analysis capabilities are available in the 89600S vector signal analyzer

Customize the 89610S VSA with different hardware capabilities to meet your measurement needs

  • Easily substitute a mainframe, include other VXI modules, or add a baseband and RF VSA systems to a mainframe
  • Configure it with two channels to digitize baseband I&Q signals up to 78 MHz wide (39 MHz I, plus 39 MHz Q)
  • Choose from three different VXI mainframe sizes: 4-slot, 6-slot, and 13-slot *
  • Add up to 384 MSa signal capture and playback memory to record signals and transients for later analysis
  • Use the I+jQ mode of the software to see composite spectrum, constellation diagrams, and more

Gain greater insight with the powerful signal analysis tools of the 89600 VSA software

  • High resolution spectrum analysis
  • Advanced general purpose and standard-specific modulation analysis options
  • Extensive suite of time, frequency, and modulation -domain analysis tools for burst analysis
  • Compatible with more than 30 Keysight signal analyzers, scopes, and logic analyzers
  • Flexible software licensing and support: node-locked, floating, or 12 month

“WiMAX”, "Mobile WiMAX" or "WiMAX Forum" are trademarks of the WiMAX Forum

* Note: Meets EN 61326-1 EFT performance criteria C (operator intervention may be required after an EFT event). See specifications for additional information.