Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Principais recursos e especificações

Timing Analysis (Asynchronous Sampling)

  • 800 MHz / 800 MHz (half / full-channel) conventional timing with deep memory
  • 400 MHz transitional timing

State Analysis (Synchronous Sampling)

  • State clock rates up to 800Mb/s (full channel) and 1.5Gb/s (half channel)
  • Data rates: up to 1.5 Gb/s
  • Automated threshold/sample position setup for accurate measurements on high-speed buses
  • Simultaneous eye diagrams on all channels identify problem signals quickly

Configuration Considerations

  • 34-channels per module, Up to 170 channels in single time base with 5 modules combined
  • Selectable memory depths: 64 M (Standard)
  • Compatible with 90-pin logic analyzer probes. Probes are ordered separately. Keysight’s Probe Recommendations
  • Compatible with 16900 Series modular logic analyzers

Additional Capabilities

  • Comprehensive single-ended and differential signal support, threshold is adjustable from -3 V to 5 V (10 mV increments)

Descrição

The Keysight 16760A state and timing module, with its new eye scan feature is the first logic analyzer that displays eye diagrams similar to eye diagrams on an oscilloscope. Eye scan enables you to acquire, display and analyze eye diagrams on hundreds of channels simultaneously without the need to move probes. The 16760's low-capacitance, high-density probes provide minimum loading of your high-speed parallel buses. In addition, the 16760 makes conventional state and timing measurements, and has differential inputs that can acquire signals at rates up to 1.5 Gbits/s. Its 64 M samples of memory ensure you have the memory needed to troubleshoot complex systems.