- Produto e Serviços
- Produto e Serviços
- Wireless Network Emulators
- E7476A W-CDMA Drive Test System [Obsoleto]
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
E7476A W-CDMA Drive Test System
Status do Produto:
Obsoleto
Obsoleto
Prev
Next
- Visão geral e recursos
- Atualizações pós-compra
- Recursos
HIGHLIGHTS
The E7476A W-CDMA Drive-Test System enables wireless service providers and network equipment manufacturers to turn-up their W-CDMA networks faster and to optimize network performance while minimizing the time and effort required to do so. The E7476A W-CDMA receiver-based drive test solution provides key contributions for allowing you to be the first to market with your 3G solutions. These contributions include the following:
- Provides a receiver-based solution, independent of the network, to aid in finding network problems quickly
- Provides automatic software alarm capability to aid in detecting network problems as they occur
- Provides a portable and rugged receiver for easy network deployment, including the ability to perform drive test functionality in pedestrian settings as found in large metropolitan areas
- Utilizes a scalable drive test platform architecture that allows the addition of up to four digital receivers, supports expansion to support up to four 3G W-CDMA phones when available, and provides evolving platform solutions as the network matures. Using the scalable and evolving drive test platform protects your customer's initial drive test investment
- Builds upon Keysight's proven 2G drive test solutions while evolving the existing platform to meet the growing needs of our 3G customers and their applications
- Provides a cross technology capability that allows current second generation providers (GSM and IS-95) to migrate to third generation technologies without having to purchase entirely new optimization tools. Once again, purchasing Keysight's drive test solutions protects your customer's initial investment