E9301B E-Series Average Power Sensor
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
A partir de
Highlights
- Measure the average power of all modulation formats.
- Wide dynamic range power measurements from -30 dBm to +44 dBm.
- 10 MHz to 6 GHz frequency coverage for Wireless Comms formats.
- Low SWR for reducing mismatch uncertainty.
- Calibration factors, linearity and temperature compensation data stored in EEPROM.
- Compatible with EPM (N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters.
Interested in a E9301B?
Extend the Capabilities for Your E-Series Average Power Sensor
Garantia, Calibração e Serviços
Featured Resources for E9301B E-Series Average Power Sensor
Want help or have questions?