E9300A E-Series Average Power Sensor
The E9300A power sensor measures average power over the frequency range 10 MHz to 18 GHz and power range -60 to +20 dBm (80 dB dynamic range)
A partir de
HIGHLIGHTS
- Measure the average power of all modulation formats
- Wide dynamic range (-60 dBm to +20 dBm) and frequency range 10 MHz to 18 GHz
- High maximum power specification
- Low SWR for reducing mismatch uncertainty
- Calibration factors, linearity and temperature compensation data stored in EEPROM
- Fast measurement speeds (up to 400 readings per second with the E4416A)
- Compatible with EPM (N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters
Interested in a E9300A?
Extend the capabilities for your E-Series Average Power Sensor
Garantia, Calibração e Serviços
Featured Resources for E9300A E-Series Average Power Sensor
Want help or have questions?