Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E7475A GSM Based Drive Test Systems

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Wireless network optimization
  • Site selection and evaluation
  • Network performance characterization
  • Troubleshooting
  • Interference management
  • Flexible alerts and alarms
  • Real Time mapping option
  • Multi-format export capabilities
  • Indoor and Outdoor navigation options
  • Laptop and GPS or Travel Pilot support for outdoor
  • Carry pack and touch-tablet options for indoor

Descrição

A critical measure of the quality of a wireless network is the performance of the air interface. To understand how well service is delivered to subscribers you must characterize the performance of your network as a function of location. The E7475A GSM-based drive test system collects RF measurement and call performance data versus location. It can be configured for both indoor and outdoor measurements for E-GSM900, DCS1800, GSM1900 and GSM-R networks. Up to four digital receivers and test mobile phones can be integrated in a single Windows® software user interface.

Windows95, Windows98, and Windows NT is a U.S. registered trademark of Microsoft Corporation