Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E4419A EPM Series Dual-Channel Power Meter

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

The Keysight E4419A is a low-cost, high-performance, dual-channel, programmable power meter. It is fully compatible with the 8480 series of power sensors and the E-series of power sensors (except the E9320A Family).

Depending upon which sensor is used, the E4419A can measure from -70 dBm to +44 dBm at frequencies from 100 kHz to 110 GHz.

Designed for bench and automatic test equipment use (ATE), the E4419A makes fast (up to 100 readings per second with E-series sensors), accurate and repeatable power measurements.

The E4419A is a true dual-channel power meter, which means that you get two simultaneous power readings on the display.

  • Fast measurement speed (up to 100 readings per second, over the GPIB, with E-series sensors)
  • Speed improvement of x2 using the 8480 series power sensor (compared to 437B)
  • No range-switching delays with 8480 series sensors, and only one fast-range switching point with E-series sensors
  • High-resolution display with backlighting for a wide viewing angle of displayed data
  • Save and recall of up to 10 instrument states
  • GPIB connector for remote control of all functions
  • Code compatibility with 438A
  • Conformity to CE and CSA standards
  • For complete details click on the Data Sheet link
  • For extensive self-help resources, see Frequently Asked Questions (FAQs)