Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E1420B High-Performance Universal Counter

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • 1-Slot, C-Size, message based
  • 200 MHz frequency range, optional 2.5 GHz channel
  • 9-digit resolution in 1 second gate time
  • 2 ns time interval resolution (200 ps with averaging)
  • Shared memory option configuration
  • Phase measurement and measurement timeout
  • For complete details, click on the Data Sheet link

Descrição

The Keysight E1420B High-Performance Universal Counter, a C-size, 1-slot, message based VXI module. It provides the full set of traditional universal counter measurements (frequency, period, time interval, totalize, and ratio), plus the automatic measurements of rise/fall time, pulse width, phase, and ac/dc voltages. Additionally, this module provides x10 attenuation, allowing measurements of higher-powered signals.

The E1420B is ideal for ATE applications requiring high speed in all phases of a measurement -- setup, measure, and output. It can make up to 60 measurements per second of the same function. It can also sequence through a series of different functions at up to 40 measurements per second. For even faster measurements, the optional shared memory capability yields up to 160 measurements per second. This shared RAM option allows the E1420B to send measurement data to a VXI device with shared RAM. Data may be accessed by the controller, thus eliminating data formatting time and providing higher measurement throughput.

The E1420B features the industry standard SCPI interface language. SCPI will let you develop code that can easily be leveraged, increase the life of test software, and decrease the time spent learning new instrument languages.