Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

E1420B High-Performance Universal Counter

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

1-12 de 12

Sort:
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochura 2017-12-01

PDF PDF 2.32 MB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Guia de referência 2014-08-01

E1420B Component Level Information
This packet includes component locators, schematics and parts lists with Keysight and manufacturer's part numbers.

Guia de referência 2006-11-21

PDF PDF 1.50 MB
E1420B High-Performance VXI Universal Counter - Data Sheet
This document provides technical specifications and related information about the E1420B High-Performance VXI Universal Counter.

Folha de Dados 2005-05-01

PDF PDF 328 KB
Multi-channel signals with the Keysight E1440A
The attached Application Note is an example describing the test of vehicle receivers used in Decca-type location systems that require a number of synthesizers to simulate the signals from a number of fixed transmitters. The frequencies, which are multiples of the master transmitter frequency...

Nota de aplicação 2004-02-20

PDF PDF 17 KB
Readme for VXIPlug&Play Driver Version A.02.04 for E1420

Release Notes 2002-09-02

E1420B Manual Update

Manual do usuário 2002-05-01

PDF PDF 78 KB
Avionics Test System Means Small Space, Big Savings: Electronic Functional Test Case Study
A large avionics card manufacturer needed to test avionics cards in rigorous conditions in an environmental chamber.

Estudo de Caso 2001-05-15

Readme for VXIPlug&Play Driver Version A.02.03 for E1420B

Release Notes 1999-08-01

Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

Nota de aplicação 1995-06-01

PDF PDF 108 KB
E1420B Universal Counter User's Manual

Manual do usuário 1994-05-01

PDF PDF 9.74 MB
E1420B Assembly-Level Service Manual

Manual de serviço 1994-05-01

PDF PDF 4.12 MB