Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

89451A Radio Test Personality

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • "One-button" measurement to test NADC, PDC, PHS, and user-defined systems
  • Measurement suite includes occupied bandwidth, adjacent channel power, modulation accuracy, and frequency tolerance tests for burst or continuous signals

Descrição

The Keysight 89451A radio test personality adds one-button measurements to quickly set up and test NADC, PDC, PHS, and user-defined systems. Occupied bandwidth, adjacent channel power, modulation accuracy, and frequency tolerance are included in the suite of measurements that can be made on burst or continuous signals. Accuracy required for research and development applications, ease-of-use, and measurement speed are all provided as well as the flexibility to change any of the demodulation parameters or access any of the 89400 series measurement modes to troubleshoot difficult system problems.