Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8922S GSM Mobile Station Test Set for Service

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Emulates GSM Base Station
  • Easy to use; one button call set-up from power on
  • Fast, accurate and repeatable measurements
  • GSM Phase II compatible (including fast burst BER measurements and Enhanced Full-rate Speech)
  • High Speed Circuit Switched Data (HSCSD)
  • E-GSM and Dual-band assignment capability
  • Electronic attenuators for increased reliability
  • Tool kit of instruments including spectrum and audio analyzers

Descrição

The 8922S is a stand-alone GSM mobile station test set tailored to the demanding needs of incoming inspection and mobile repair. It includes a GSM base station emulator and all the signalling capability to fully test a mobile without additional equipment. When used in conjunction with a Keysight 83220A/E, the frequency range of the Keysight 8922S is extended to cover the DCS1800 and PCS1900 bands. The Keysight 8922R, based on the Keysight 8922S and Keysight 83220E, enhances the Keysight 8922S by adding Dual-band assignment capability.