Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8757D Scalar Network Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Principais recursos e especificações

  • Up to 83 dB dynamic range
  • Buffered plotter/printer output
  • Built-in limit testing for quick pass/fail decisions
  • External disc and internal register save/recall of test setups
  • Color display
  • Optional internal power meter calibrator and precision detectors provide near power meter accuracy

Descrição

This product is discontinued. Support life for the 8757D will be through January 1, 2016.

Accessory products for the 8757D will continue to be orderable through November 30, 2014. Support life for the accessories will be through January 1, 2016.

The ENA, ENA-L, and PNA-L Series of network analyzers as well as the FieldFox RF handheld RF analyzer are the preferred replacement products.

Scalar Network Analyzer, Migrating from Scalar to Vector Network Analyzer Systems

The Keysight 8757D scalar network analyzer allows you to measure insertion loss, gain, return loss, SWR, and power quickly and accurately . With high-performance detectors and directional bridges, and a companion Keysight source and printer, this analyzer becomes the basis of a complete measurement system with superb performance.

Setup time is reduced by external disk save/recall, and measurement data can be sent directly to a printer while you proceed to the next measurement.

You can configure your system using a Keysight PSG signal generator with ramp sweep capability. The dynamic range can be extended from 75 dB to 83 dB using the PSG's high power option.