Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8753ES S-parameter Network Analyzer

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B
The 11857B includes two precision 61 cm (24 in) cables.
Contate - nos
11857D
Test Port Cables, APC-7, 50 Ohms 

Test Port Cables, APC-7, 50 Ohms

11857D
The 11857D includes two precision 61 cm (24 in) cables.
Contate - nos
85031B
Economy Mechanical Calibration Kit, DC to 6 GHz, 7 mm 

Economy Mechanical Calibration Kit, DC to 6 GHz, 7 mm

85031B
Contate - nos
85036B
Standard Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm 

Standard Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm

85036B
Contate - nos
85092C
RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port 

RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port

85092C
The Keysight 85092C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate.
Contate - nos
85093C
RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, 3.5 mm, 2-port 

RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, 3.5 mm, 2-port

85093C
Contate - nos
85096C
RF Electronic Calibration Module, 300 kHz to 3 GHz, Type-N, 75 ohm, 2-port 

RF Electronic Calibration Module, 300 kHz to 3 GHz, Type-N, 75 ohm, 2-port

85096C
Contate - nos

Soluções e Produtos Relacionados

  • Agilent 85046A Product Photograph 85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsoleto] 

    85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsoleto]

    The 85046A test set provides the capability to simultaneously measure the transmission and reflection characteristics of 50-ohm devices from 0.3 to 3 GHz.

  • Agilent 85046B Product Photograph 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsoleto] 

    85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsoleto]

    The 85046B test set provides the capability to simultaneously measure the transmission and reflection characteristics of 75-ohm devices.

  • Agilent 85047A Product Photograph 85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsoleto] 

    85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsoleto]

    The 85047A test set provides the capability to measure transmission and reflection characteristics (including S-parameters) of two-port devices in either direction with single connection.

  • Agilent 87050A Product Photograph 87050A Custom Multiport Test Set, 50 Ohms [Obsoleto] 

    87050A Custom Multiport Test Set, 50 Ohms [Obsoleto]

  • Agilent 87050B Product Photograph 87050B Custom Multiport Test Set, 50 Ohms [Obsoleto] 

    87050B Custom Multiport Test Set, 50 Ohms [Obsoleto]

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [Obsoleto] 

    85070D High-Temperature Dielectric Probe Kit [Obsoleto]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [Obsoleto] 

    85071D Materials Measurement Software [Obsoleto]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 87075A Product Photograph 87075A Custom Multiport Test Set, 75 Ohms [Obsoleto] 

    87075A Custom Multiport Test Set, 75 Ohms [Obsoleto]

  • Agilent 87075B Product Photograph 87075B Custom Multiport Test Set, 75 Ohms [Obsoleto] 

    87075B Custom Multiport Test Set, 75 Ohms [Obsoleto]

  • N4413A Product Photograph N4413A S-parameter Test Set, 50 MHz to 6 GHz [Obsoleto] 

    N4413A S-parameter Test Set, 50 MHz to 6 GHz [Obsoleto]

    The Keysight N4413A S-parameter test set is a key component bundled balanced-measurement system.

  • N4414A Product Photograph N4414A S-parameter Test Set, 300 kHz to 6 GHz [Obsoleto] 

    N4414A S-parameter Test Set, 300 kHz to 6 GHz [Obsoleto]

    The Keysight N4414A S-parameter test set is a key component of a balanced-measurement system.

  • N4415A Product Photograph N4415A S-parameter Test Set, 30 kHz to 6 GHz [Obsoleto] 

    N4415A S-parameter Test Set, 30 kHz to 6 GHz [Obsoleto]

    The Keysight N4415A S-parameter test set is a key component of a physical layer balanced-measurement system.

  • N2002A Noise Source Test Set N2002A Noise Source Test Set, 10 MHz to 26.5 GHz 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

  • N4261A Product Photograph N4261A Filter Tuning Software [Obsoleto] 

    N4261A Filter Tuning Software [Obsoleto]

    The N4261A filter tuning software reduces the training time required to tune filters, decreases the average tuning time, and increases filter tuning consistency.

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsoleto] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsoleto]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.