Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8720ET Transmission/Reflection Vector Network Analyzer, 50 MHz to 20 GHz

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

85052B
Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm 

Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

85052B
Contate - nos
85052D
Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm 

Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

85052D
Contate - nos
85053B
Verification Kit, 3.5 mm 

Verification Kit, 3.5 mm

85053B
The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz.
Contate - nos
85054B
Standard Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm 

Standard Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm

85054B
Contate - nos
85054D
Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm 

Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm

85054D
Contate - nos
85055A
Verification Kit, Type-N 

Verification Kit, Type-N

85055A
The Keysight 85055A verification kit, type-N, is used to verify that a network analyzer is operating within its specified performance.
Contate - nos
85131D
Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm 

Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm

85131D
The 85131D includes two 53 cm (21 in) long semi-rigid cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to 3.5 mm male connector.
Contate - nos
85131F
Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm 

Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm

85131F
The 85131F includes two 62.2 cm (24.5 in) long flexible cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to a 3.5 mm male connector.
Contate - nos
85132F
Flexible Cable Set, 3.5 mm (Test Port) to 7 mm 

Flexible Cable Set, 3.5 mm (Test Port) to 7 mm

85132F
The 85132F includes two 62.9 cm (24.75 in) long flexible cables composed of two 3.5 mm female to 7 mm connectors.
Contate - nos
P11644A
Mechanical Calibration Kit, 12.4 to 18.0 GHz, Waveguide, WR-62 

Mechanical Calibration Kit, 12.4 to 18.0 GHz, Waveguide, WR-62

P11644A
Contate - nos
X11644A
Mechanical Calibration Kit, 8.2 to 12.4 GHz, Waveguide, WR-90 

Mechanical Calibration Kit, 8.2 to 12.4 GHz, Waveguide, WR-90

X11644A
Contate - nos

Soluções e Produtos Relacionados

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [Obsoleto] 

    85070D High-Temperature Dielectric Probe Kit [Obsoleto]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [Obsoleto] 

    85071D Materials Measurement Software [Obsoleto]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 8719ET Product Photograph 8719ET Trans/Reflection Network Analyzer, 13.5 GHz [Obsoleto] 

    8719ET Trans/Reflection Network Analyzer, 13.5 GHz [Obsoleto]

  • Agilent 8722ET Product Photograph 8722ET Trans/Reflection Network Analyzer, 40 GHz [Obsoleto] 

    8722ET Trans/Reflection Network Analyzer, 40 GHz [Obsoleto]

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsoleto] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsoleto]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.