Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8714ES RF Network Analyzer (S-parameter), 300 kHz to 3 GHz

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B
The 11857B includes two precision 61 cm (24 in) cables.
Contate - nos
11857F
Test Port Cable Set, Type-F, 75 Ohms 

Test Port Cable Set, Type-F, 75 Ohms

11857F
The 11857F includes one 75-ohm type-N male to type-F male cable, and one type-N male to type-F female cable.
Contate - nos
85032E
Economy Mechanical Calibration Kit, DC to 6 GHz, Type-N, 50 ohm 

Economy Mechanical Calibration Kit, DC to 6 GHz, Type-N, 50 ohm

85032E
Contate - nos
85036B
Standard Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm 

Standard Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm

85036B
Contate - nos
85036E
Economy Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm 

Economy Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm

85036E
Contate - nos
85039B
Economy Mechanical Calibration Kit, DC to 3 GHz, Type-F, 75 ohm 

Economy Mechanical Calibration Kit, DC to 3 GHz, Type-F, 75 ohm

85039B
Contate - nos

Soluções e Produtos Relacionados

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [Obsoleto] 

    85070D High-Temperature Dielectric Probe Kit [Obsoleto]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [Obsoleto] 

    85071D Materials Measurement Software [Obsoleto]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • 86200B Product Photograph 86200B RF Scalar Detector, 50 ohms [Obsoleto] 

    86200B RF Scalar Detector, 50 ohms [Obsoleto]

    The 86200B scalar detector, 50 ohms, is designed for making measurements with the Keysight 8712/8714 Series network analyzers.

  • no image available 86201B RF Scalar Detector, 75 ohms [Obsoleto] 

    86201B RF Scalar Detector, 75 ohms [Obsoleto]

    The 86201B scalar detector, 75 ohms, is designed for making measurements with the Keysight 8712/8714 Series network analyzers.

  • Agilent 87050E Product Photograph 87050E Multiport Test Set, 50 Ohm [Obsoleto] 

    87050E Multiport Test Set, 50 Ohm [Obsoleto]

  • Agilent 87075C Product Photograph Revise 87075C Multiport Test Set, 75 Ohms [Descontinuado] 

    87075C Multiport Test Set, 75 Ohms [Descontinuado]

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsoleto] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsoleto]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.