Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

85869A EMI Measurement Software

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

The Keysight 85869A EMI measurement software is a general-purpose program that makes radiated- and conducted-emission measurements automatically up to 22 GHz according to commercial and military regulations. The program works with the Keysight 8571A, 8572A, 8573B, and 8574B EMI receivers. It takes advantage of the ability of these receivers to quickly measure wide frequency spans and locate device emissions by using peak detection. Commercial measurements, quasi-peak, and average data can be taken. Save time and effort making MIL-STD measurements by using the software to automatically discriminate between narrowband and broadband signals.

The 85869A has an easy setup procedure, allowing you to design your own tests or to choose from the examples given in the software. These reside in the test library and include MIL-STD, FCC, and VDE/ FTZ emission tests. The 85869A runs on Keysight 9000 Series 200 Models 236, 236C; Series 300 Models 310, 319, 320, 330, 332, 340, 350, 360, 370, 375, 380, 382.

  • Makes automatic radiated- and conducted-emission measurements up to 22 GHz
  • Measures wide frequency spans
  • Locates device emissions by using peak detection