Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

85714A Scalar Measurement Personality

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

The Keysight 85714A scalar measurement personality combined with the Keysight 8590 series spectrum analyzers and their built-in tracking generators provide both spectrum analysis and scalar transmission measurement capability in a single instrument. Fast, easy-to-use one-button measurement routines coupled with the high dynamic range provide broad component test capability from 9 kHz to 2.9 GHz. Reflection measurements are enabled with the addition of the Keysight 86205A RF bridge or Keysight 85630A test set.

  • Guided "through" and "open/short average" calibration to make accurate transmission and reflection measurements easier
  • 120 dB display mode for high-dynamic-range measurements
  • Pass/fail limit lines for quick "go/no-go" production line testing
  • One-button measurements with real time updates of bandwidths, Q factor, shape factor, center frequency, and insertion loss/gain
  • Choose marker readout of power and frequency, return loss, VSWR, or transmission/reflection coefficients to meet your needs
  • Use power sweep to characterize devices with respect to input power
  • For simultaneous transmission/reflection measurements and improved ease-of-use, add the Keysight 85630A scalar test set with built-in RF bridges and internal switching