Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

85301B Antenna and Amplifier Radar Cross-Section Measurement System, 2GHz to 20GHz

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Measurement speeds of up to 5000 data points/second
  • Fast multiple-channel measurements
  • Excellent microwave performance and accuracy
  • Manual or automated operation
  • Built-in graphical display and analysis capability

Descrição

Discontinuance Notice: Keysight will continue to support these products until December 6, 2010. Please contact your local sales representative for questions. The recommend replacement product is the N5264A PNA-X Measurement Receiver

The Keysight 85301B antenna & radar cross-section measurement system provides the instrumentation necessary to perform either automated far-field antenna pattern or radar cross-section measurements. It uses the Keysight 85310A distributed frequency converter for microwave signal down-conversion. This fundamental mixer-based system provides excellent sensitivity and RFI immunity for outdoor ranges. The standard system operates over the 2 to 20 GHz frequency range, with options available to extend the range from 100 MHz to 110 GHz.

  • Measurement speeds of up to 5000 data points/second
  • Fast multiple-channel measurements
  • Excellent microwave performance and accuracy
  • Manual or automated operation
  • Built-in graphical display and analysis capability