Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

85071C Materials Measurement Software

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • Calculates the complex permittivity er* (or dielectric constant) and permeability ur*, including the loss factor or loss tangent
  • Measurement frequencies can extend from 100 MHz to 110 GHz
  • Compatibility with free space measurements
  • Coaxial airlines or rectangular waveguide transmission lines can be used as sample holders
  • Five different algorithms to choose from, each with specific benefits (see software models in specifications)
  • Compatible with Windows® 95, 98, or NT 4.0
  • Addition of markers
  • Split screen view showing simultaneous plot and listing of data

Descrição

Suggested replacement product(s) may be found by selecting the Related Products link. The Keysight 85071C software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide. This measurement technique works well for solid materials that can be machined to fit precisely inside a transmission line. A dielectric measurement can provide critical design parameter information for materials used in state-of-the-art RF and microwave electronic component applications. The loss of a cable or the impedance of a substrate can be related to its dielectric properties. This information is also useful for improving ferrite, radome, absorber, and packaging designs.

  • Calculates the complex permittivity er* (or dielectric constant) and permeability µr*, including the loss factor or loss tangent
  • Measurement frequencies can extend from 100 MHz to 110 GHz
  • Compatibility with free space measurements
  • Coaxial airlines or rectangular waveguide transmission lines can be used as sample holders
  • Five different algorithms to choose from, each with specific benefits (see software models in specifications)
  • Compatible with Windows® 95, 98, or NT 4.0
  • Addition of markers
  • Split screen view showing simultaneous plot and listing of data
  • Ability to copy/paste measurement data to other applications in plot or list format
  • Windows® are registered trademarks of the Microsoft Corp.