Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

8447F Preamplifier and Power Amplifier

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Descrição

Discontinued product, support information only. Replacement product is the Keysight 11909A Low Noise Amplifier.

The Keysight 8447F is the Keysight 8447D Preamplifier and 8447E Power Amplifier combined into a single package. The Keysight 8447F is capable of providing gain and power to overcome systematic RF losses, drive high-power devices and improve measurement system performance. The Keysight 8447F can be used to increase low-level sweep speed and increase dynamic range measurements when used with a network analyzer.

  • Reduced systematic power losses for increased dynamic range
  • High power drive signals for increased dynamic range
  • Increased low-level sweep speed and increased dynamic range measurements in network analyzers