Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

82345F PC Test-Automation Kit

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

The Keysight 82345F PC Automation Kit provides the interface hardware and development software necessary to quickly and easily configure a PC-based test system.

This kit provides everything you need to connect your ISA-based PC to GPIB instrumentation. The kit includes the 82341C GPIB card bundled with the Keysight VEE 5.0 visual programming language, additional I/O software and instrument drivers, plus a 2-meter GPIB cable.

The kit is priced lower than its individual components, a savings of time and money when automating PC-based test stations.

  • 82341C: The 82341C is a low cost, high-performance IEEE-488 interface and software for ISA-based PCs. With the 82341C it is easy to access and control instruments and exchange data. This is a high-speed, 16-bit card with built-in buffering, which de-couples GPIB transfers from ISA bus transfers. Buffering provides I/O and system performance that is superior to direct memory access (DMA)-up to 750 KB/s. The 82341C includes SICL and VISA I/O software for Windows® 95/98/NT. This software is compatible with all previous versions of SICL/VISA. The GPIB interface card plugs into an ISA slot in the backplane of your PC. Via a GPIB cable, this card connects to GPIB instruments. For VXI applications a GPIB cable connects the card to the command module in Slot 0 of the VXI mainframe.
  • Keysight VEE 5.0 (E2120F): A powerful visual programming language that simplifies test development and automates instrument configuration. Version 5.0 supports Active X controls that add application-specific functionality and provides ActiveX Automation links to databases, spreadsheets, and other software applications. Training courses, email user groups, and 90-day complementary startup support ensure that you get the help you need to get started quickly.
  • Keysight I/O Libraries: Software for instrument control for Windows® 95/98/NT.
  • Software Drivers: For commonly used VXI and GPIB instruments.
  • GPIB Cable: A 2-meter cable is provided to connect your PC to your instrumentation.
  • Windows, Windows 95/98/NT are U.S. registered trademarks of Microsoft Corporation