Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

82341B High-performance HP-IB Card for Windows

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Nenhum substituto foi encontrado para esse produto.

Descrição

Put big league automation on your benchtop. Test engineers have been relying on HP-IB (IEEE 488) for years, and now you can have it with the ease and simplicity of Windows. Control instruments, transfer results , and uses PC software to analyze your data - at a price you probably didn't think possible. What's more, the Standard Instrument Control Library (SICL) for Windows 3.1 is shipped with every HP-IB card. Use the library of instrument I/O functions to streamline your code development.

For demanding, multi-instrument applications where fast I/O is important, choose the HP 82341A. It includes built-in I/O buffering.

  • Operating system: Windows 3.1, Windows NT
  • I/O library: Standard Instrument Control Library (note: applications written with the Command Library will not run on other HP-IB cards)
  • Languages: C, C++, Visual Basic
  • Backplane: ISA/EISA (16-bit), one slot required
  • Maximum I/O speed: 750 KB/s
  • Optional buffering
  • Warranty: one year