Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

80000 Data Generator System

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • 1 Gbit/s, RZ/NRZ
  • Multiplexing up to 2 Gbit/s
  • Memory: 128 kb (E2902A/3A 16 kb) segmentable for preamble
  • PRBS, zero substitution and variable mark density patterns
  • Staggered" PRBS for MUX error rate tests.
  • Delay range ±2 ns, 2 ps resolution
  • Output: 3 Vpp (E2902A/3A 2.5 V pp)
  • Output window: -2 to +3 V (into 50-Ohm to ground) // -2 to +1 V (into 50-Ohm to -2V)

Descrição

When you need multiple lines of real data to characterize your device, the Keysight 80000 system delivers the required edge-placement at up to 1 GHz. Affordability, plus PRBS and conformance to national and international electromagnetic regulations have made the 80000 system a preferred choice when characterizing fast ICs, modules, or components. Pairs of channels can be added to provide multiplexed RZ signals up to 2 Gbit/s.

Examples include:

- MUX, DAC, memories

- ATM, SONETS/SDH, switches

- passive devices like HF connectors

- computer backplanes

Rapid performance verification can be carried out with the 80000's PRBS and with the help of the 54120 series oscilloscope -- using the eye-pattern technique -- or the 71600 series BERT.

For complete details, click on the System Brochure or Technical Datasheet.

  • 1 Gbit/s, RZ/NRZ
  • Multiplexing up to 2 Gbit/s
  • Memory: 128 kb (E2902A/3A 16 kb) segmentable for preamble // Prbs, zero substitution and variable mark density patterns // "Staggered" prbs for MUX error rate tests.
  • Delay range ±2 ns, 2 ps resolution
  • Output: 3 Vpp (E2902A/3A 2.5 V pp)
  • Output window: -2 to +3 V (into 50-Ohm to ground) // -2 to +1 V (into 50-Ohm to -2V)