Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

70001A System Mainframe

Status do Produto: Obsoleto | Veja opções de Serviço
Este produto não se encontra disponível

Esse produto foi substituído por um novo:

Principais recursos e especificações

  • System mainframe for MMS plug-in modules
  • MSIB and GPIB high-speed digital communication
  • Excellent EMC performance
  • Easy system configuration
  • Forced-air cooling system

Descrição

The 70001A system mainframe provides the structural environment for MMS plug-in modules as well as cooling, power, and digital communication interface buses (MSIB and GPIB). It has eight slots available for single or multiple-slot modules. It is compatible with standard EIA racks, and its integral bails and handles make benchtop use easier. The mainframe has good EMC performance and rugged structural design, making it suitable for sensitive measurements in tough industrial environments. The modular system interface bus (MSIB) provides high speed digital communication between MMS instruments, modules, and displays connected in the same system. The MSIB allows simultaneous communication between all modules on the bus. The interface bus (GPIB) is used to provide computer control and communication between MMS instruments and other GPIB instruments, including VXIbus products.