Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

55280A Linear Measurement Kit

Vendido por:

Configure

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Measurement range

  • Up to 40 m (130 ft) with Linear Optics
  • Up to 80 m (260 ft) with Long Range Option

Accuracy

  • Temperature range: 0 - 40ºC (32 - 104°F)
  • E1738A Air Sensor: ±0.4 ppm
  • In vacuum: ±0.1 (±0.02) ppm

Vacuum accuracy is ±0.02 ppm if the 5519A/B laser head is calibrated to MIL-STD 45662A

Resolution

  • Linear optics (10766A): 1 nm (0.04 µin)
  • Plane mirror optics (10706A/B) *: 0.5 nm (0.02 µin)
  • High resolution plane mirror optics (10716A) *‡: 0.25 nm (0.01 µin)

* Requires the 10724A Plane Mirror Reflector. Since alignment of these optics is much more sensitive than for linear optics, linear optics are recommended for general use.
‡ Aperture distance of 10716A is 12.7 mm, whereas 5519A is 11 mm.

Descrição

The Keysight 55280A Linear Measurement Kit, used with the Keysight 5530 Laser Calibration System, includes the optical equipment needed to measure linear distance (displacement) and velocity. The kit contains a Keysight 10766A Linear Interferometer, two Keysight 10767A Linear Retroreflectors, mounting hardware, and transit case.

The system measures the change in distance between the interferometer and the retroreflector. Prior to movement, any point can be defined as a measurement starting point.

The Keysight 55280A can be used to calibrate the positioning accuracy of numerically-controlled machine tools and coordinate measuring machines. With its extreme accuracy and resolution, it can also be used as a de facto standard for calibrating length standards.