O que você está procurando?
5519A HeNe Laser System with Built in Receiver and Power Supply
The Keysight 5519A is used primarily in machine tool calibrator systems where the velocity of motion is slower. The laser head has a receiver built in. Uses AC power input.
A partir de
The Keysight 5519A is used primarily in machine tool calibrator systems where the velocity of motion is slower. The laser head has a receiver built in. Uses AC power input.
HIGHLIGHTS
General
- Max Velocity with Linear Optics: 700 mm/s
- Reference frequency: 2.4 to 3.0 MHz
- Weight: 5.5 kg (12 lb)
- Clearance required for cabling: 10.16 cm (4 in) beyond back of unit
Laser Beam
- Diameter: 6 mm (0.25 in)
- Minimum Output Power: 180 uW
Electrical Power
- 110 to 120 Vac, 48 to 66 Hz or 400 Hz
- 220 to 240 Vac, 48 to 66 Hz
- Warm-up Dissipation: 50W
- Operating Dissipation: 33W
Reliability
- Mean Time Between Failures (MTBF) greater than 50,000 hours of operation, most reliable lasers
The Keysight 5519A Laser is a Helium Neon Laser (HeNe) that offers exceptional stability. The laser is a complete system with a built-in receiver and its own power supply that plugs directly into an AC power outlet.
This laser is a component of the Keysight 5530 Laser Calibration System and may also be used in other applications where the velocity of motion to be measured is slower than for other applications.
Please contact us for custom requirements.
Amplie as Capacidades
Want help or have questions?